IESNA:LM-63-2002
[TEST]P1445092
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-180W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29683
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 187.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4084.4 4189.2 4306.2 4436.2 4581.7 4738.8 4913.7 5100.6 5302.5 5520.2
5753.5 6006.6 6269.6 6557 6859.7 7169.7 7485.6 7802.2 8112.8 8416.2
8705.9 8982.5 9234.1 9479.9 9707.3 9924.9 10112.3 10276.8 10424.9 10580.9
10769 10923 11035.1 11072.4 11035.7 10932.2 10797.8 10679.9 10613.7 10575
10544.9 10510.8 10468.2 10415.1 10350.9 10272.2 10185.1 10094 10000.9 9906.5
9805.6 9694.2 9567.7 9426.8 9261 9079.5 8867.1 8627.9 8355.9 8066.9
7720.2 7294.9 6790.9 6220.4 5642.3 5101.4 4641.3 4281.5 3994.5 3703.2
3246.8 2533.8 1682.9 943.9 716.3 493.5 270.8 228.2 198.9 178.1
160 142.9 126.6 109.7 93.1 76 58.6 41.1 23.6 11
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4187.9 4300.5 4423.3 4560.5 4712.6 4879.7 5062.1 5251.7 5461
5683.7 5924.5 6176.4 6452 6739.1 7034.1 7332.9 7633.1 7932.6 8222.9
8506 8778 9029.7 9276.1 9505.5 9728.9 9926.2 10101.8 10257.2 10406.6
10584.8 10750 10877.1 10946.6 10933.5 10847.6 10734.9 10603.8 10515.4 10468.2
10436.7 10411.2 10383 10350.9 10311.6 10261.1 10200.8 10133.9 10064.5 9987.8
9907.8 9817.4 9711.9 9592.6 9449.1 9279.3 9085.4 8865.8 8615.5 8339.6
8034.2 7684.2 7262.8 6791.6 6281.6 5771.6 5284.8 4836.7 4446.7 4114
3777.7 3337.7 2724.5 1975.3 1235.8 693.8 541.4 398 254.7 215.1
186.8 162.5 141.7 124.2 105.3 87.1 69.3 52.2 35.2 18.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4178.2 4278.4 4385.8 4507 4639 4785.8 4945.7 5115.1 5300
5492.4 5703.1 5924.9 6157.6 6405.6 6659.8 6920.7 7183.5 7448.3 7706.5
7958.1 8202.6 8432 8656.1 8874.3 9085.4 9290.5 9486.4 9665.4 9833.1
10004.8 10186.4 10356.8 10499 10586.8 10596.6 10541.6 10453.8 10362.7 10292.5
10254.5 10232.9 10217.2 10198.8 10176.5 10148.4 10113 10069.1 10019.9 9958.3
9891.5 9816.1 9731.6 9643.7 9548 9441.2 9317.4 9173.8 9008 8823.9
8617.4 8385.4 8125.9 7825.7 7495.4 7120.6 6726 6327.4 5919.6 5514
5110.4 4721.1 4324.4 3896.6 3414.9 2879.6 2277.3 1700.5 1250 901.3
634.8 449.5 266.4 215 176.9 132.5 93.1 69.3 48.3 27.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4164.3 4242.7 4328.6 4426.3 4529.1 4645.9 4771.5 4907.3 5051.8
5208.1 5373.8 5546.6 5729.7 5923.5 6123.2 6331.3 6539.8 6752.3 6963.9
7171 7377.5 7577.4 7772.7 7960.1 8144.9 8324.5 8496.8 8671.2 8840.3
9011.3 9186.3 9358.6 9524.5 9678.5 9794.5 9861.3 9870.5 9835.8 9792.5
9763 9746 9745.3 9757.8 9772.2 9782 9785.9 9783.3 9772.2 9754.5
9728.9 9697.5 9658.2 9614.9 9561.2 9496.3 9420.9 9334.4 9234.8 9125.3
9000.8 8856.6 8689.5 8501.4 8290.4 8052.5 7782.5 7478.4 7140.9 6771.9
6382 5986.9 5594.3 5201.6 4795.5 4343.4 3840.1 3196.9 2416.7 1551.1
831.5 634.3 448.5 262.7 224.9 192.8 160.7 123.7 81.8 43.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4144.5 4198.3 4257.9 4325 4400.1 4480.6 4566.5 4659.5 4758.7
4866 4978.6 5099.7 5228.1 5363.7 5502.3 5648.9 5800.9 5956.8 6110.6
6267.5 6424.9 6580.5 6740.5 6891.8 7040.6 7188.7 7338.8 7481.7 7621.9
7761.5 7907 8061 8225.5 8386.1 8519.8 8638.4 8724.9 8783.2 8804.9
8797.7 8795.7 8807.5 8826.5 8850.7 8884.2 8920.9 8961.5 8997.5 9029.7
9054.6 9076.8 9095.2 9104.4 9106.3 9102.4 9088.6 9065 9027 8977.2
8913 8831.7 8739.3 8631.2 8504.7 8364.5 8202.6 8008.6 7789.7 7528.9
7222.8 6879.4 6493.1 6075.5 5601 5090.8 4515.7 3865.4 3137.5 2366.5
1638.3 942.1 682 431.3 180.6 139.7 108.3 80.4 55.8 31.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4121.1 4148.7 4180.2 4217.3 4260.2 4305.2 4354.1 4407.1 4465.2
4527.3 4593.9 4665 4740 4820.3 4902.8 4990.4 5085.1 5182.1 5281.1
5381.9 5486.1 5590 5697.8 5801.7 5906.9 6016.5 6126.6 6234.8 6349.3
6466.8 6581.9 6695.9 6809.9 6939.7 7076 7211 7321.8 7417.4 7492.8
7542.6 7568.8 7591.8 7621.3 7665.8 7714.3 7762.8 7812.6 7860.5 7907.7
7951.6 7990.9 8026.3 8055.1 8078.7 8096.4 8107.6 8112.1 8108.9 8096.4
8072.2 8031.5 7973.9 7908.3 7827.1 7728.7 7618 7474.5 7289 7062.9
6782.4 6420.7 5996 5485.6 4909.1 4260.2 3580.1 2788.7 1910.3 1092.6
556.3 383.1 217.8 177.3 148.5 120.9 92 66.3 46.1 26.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4074.9 4075.7 4079.5 4087.9 4101.3 4115.9 4132.6 4153.2 4177.2
4203.9 4232 4264 4300.2 4341.5 4384.3 4430.2 4478.3 4529.6 4582.9
4638.1 4693.8 4750.6 4806.5 4862.6 4918.9 4975.5 5033 5092.9 5155.4
5220.9 5288.8 5359.3 5431.7 5506.4 5583.5 5662.4 5743.2 5825.8 5909.3
5980.7 6036.9 6078.1 6107.6 6135.7 6169.2 6208.2 6248.3 6288.4 6326.9
6363.9 6396.5 6425.5 6451.2 6473.7 6493.8 6512.3 6525.5 6532.4 6533.9
6528.6 6513 6486.2 6458.1 6419 6364.8 6288.5 6182.3 6028.2 5800.3
5460.5 4998.1 4489.9 3986.3 3508.9 2963.1 2191.8 1420.6 656.9 289.1
202.9 175.5 154.3 133.1 112 92.2 72.3 52.1 33.2 23.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4048.9 4024.2 4003.6 3986.7 3974.9 3964.9 3957.1 3952.1 3948.6
3947.5 3948.2 3951.9 3957.4 3965.6 3976.9 3990.7 4005.9 4024.5 4045.6
4068.6 4092.7 4118.3 4143.3 4168.1 4191.1 4215.5 4239.9 4263.3 4288.3
4314.9 4342.4 4372.4 4401 4435.6 4472.4 4511.1 4546.1 4581.1 4618.6
4658.5 4704.5 4743.9 4775.3 4803.8 4835.8 4869.9 4909 4951.4 4997
5047.8 5098.8 5147.6 5196.9 5243.5 5288.6 5334.2 5377.9 5418.1 5451.7
5484.8 5513.3 5534.8 5549.5 5555.5 5552.8 5542.1 5507.6 5445.4 5329.6
5127.7 4831.5 4472 4115.9 3827 3565.1 3160.9 2495.4 1779.5 1063.5
359.1 233.4 189.6 156.6 123.7 98.1 75.8 56.2 38.9 27.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4026.8 3979.5 3936.9 3900 3866.2 3837.1 3810.3 3785.8 3761
3738.7 3717 3699 3683.2 3668.6 3657.7 3649.3 3642 3637.1 3636.7
3638 3640.9 3647.1 3653.8 3661.7 3671.2 3682 3692.4 3702.4 3712.6
3724.3 3737.1 3751 3764.4 3777.3 3792.5 3811 3830.8 3851.7 3874.3
3899.4 3927.9 3958.3 3993.5 4029.5 4065.6 4101.6 4136.7 4173.8 4212.6
4250.9 4289 4326.3 4369.3 4416.8 4464.6 4514.4 4569.6 4627.5 4687.7
4747.9 4813.6 4881.3 4948.8 5011.3 5071.9 5122.4 5173.2 5216.9 5254.1
5275.8 5263.4 5204.9 5088.1 4928.3 4745.9 4603.6 4488.4 4342.9 3967.7
3193 2267.9 1342.8 437.8 290.9 237.7 191.8 145.9 100.3 67.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4008.2 3942.2 3882.7 3829.1 3781.3 3737.6 3693.6 3652 3613.8
3579.7 3547.2 3517.2 3489.2 3464.1 3441.5 3421.3 3403.9 3389.6 3376.8
3367.7 3360.5 3354.8 3351.4 3349.1 3348.6 3347.9 3347.9 3348.9 3349.1
3349.7 3352.2 3356.6 3360.8 3366.5 3374 3383.7 3397.2 3415.8 3439.1
3466.2 3496.4 3527.8 3562.1 3595.8 3630.2 3663.7 3694.9 3725.2 3753.9
3779.8 3807.2 3835.4 3866.6 3900.9 3940.5 3984.4 4033.9 4087.9 4145.8
4207.8 4276 4350.4 4430.5 4518.8 4614.2 4713.9 4820.3 4934.5 5055.2
5182.6 5318.2 5453.8 5594.5 5717.8 5793.4 5791.3 5693 5465.9 5057.5
4389 3559.5 2715.3 2054.9 1577.3 1099.7 622.6 429.9 237.2 47.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 3995 3916.1 3843.7 3779.9 3721 3662.8 3606.9 3556.4 3508.6
3465 3424.9 3389.6 3356.9 3328 3303.1 3278.7 3258.3 3239.9 3224.5
3211.6 3199 3188 3180.3 3172.6 3165.9 3159.2 3153.2 3148.1 3145
3143.7 3142.8 3142.4 3141.6 3141.6 3144.4 3152.3 3165.8 3185.2 3206.8
3231.2 3255.5 3278 3297.9 3316.2 3332.2 3346 3359.2 3372.4 3389.1
3407.5 3429.5 3454.6 3485.7 3519.8 3557.7 3596.7 3638.7 3687.2 3738.6
3794.8 3856.3 3923.5 3992.8 4068.7 4158.2 4267.2 4391.5 4532.2 4691.8
4867 5054.9 5230.5 5417.9 5609.7 5760.5 5851.1 5821.6 5571.2 4971.6
4295.7 3729.9 3340.8 3127.2 2369 1610.8 853.4 461.1 345.8 230.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 3988.6 3901.3 3822.6 3752 3683.8 3618.7 3555.7 3498.6 3443.8
3393.9 3348.9 3310.5 3275.3 3242 3213.7 3187.1 3162.9 3141.8 3121.8
3101.1 3080 3060.8 3044.6 3030.3 3019.7 3012.9 3008.9 3008.1 3008.9
3011.2 3015 3019.9 3025 3031.2 3037.8 3046.2 3055.7 3064.3 3072.2
3081.3 3089.9 3097.7 3105.3 3112.3 3120.3 3128.2 3139.5 3155.1 3172.8
3191.2 3212.1 3236.5 3264.5 3295.6 3330.5 3369.3 3412.2 3457.9 3511
3564.5 3619.9 3680.3 3757.4 3848 3951 4069.6 4208.2 4356 4501.5
4632.5 4754.2 4863.5 4908.6 4809.1 4506.2 3960.7 3207.6 2683.7 2803.7
3423.4 3646.1 2878.4 2081.9 1285.4 502.3 353.3 204.4 59.4 31
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 3988.7 3899 3818.3 3745.4 3675.9 3607.3 3542.7 3482.9 3425.8
3374.6 3327.4 3285 3246.5 3211.8 3181.2 3153.1 3128.3 3105 3081
3056.6 3035 3014.4 2997.3 2984.1 2974.3 2967.8 2964.7 2965.3 2968.6
2973.5 2981 2990.8 3002 3012.9 3026.3 3041.5 3056.4 3073 3091
3110.3 3124.4 3140.5 3156.7 3173 3187.6 3200.5 3212.5 3219.2 3224.7
3230.7 3236.3 3240.5 3245.2 3254.8 3269.4 3290.7 3317.5 3353.1 3396.3
3448.5 3512 3587 3673.6 3776.6 3897.9 4035.2 4183.4 4330.7 4436.7
4531.8 4618.8 4650.9 4522.9 4171.8 3450.7 2605 2036.2 2152.7 2753.3
3173.4 2865.3 2084.5 1303.6 531 425.1 319.2 213.3 107.4 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 3995.6 3909.9 3831.9 3761.9 3695.6 3629.4 3567.4 3509.6 3454.9
3404.3 3358.8 3316.2 3280.1 3246.1 3215 3188 3164.3 3143.5 3124.1
3106 3088.5 3073.5 3059.8 3048 3039.1 3034.5 3033 3034.1 3036.7
3040.1 3043.1 3047.1 3052.2 3057.7 3064.2 3071.8 3080.4 3088.3 3094.6
3101.3 3109.1 3117.9 3128.7 3139 3149.4 3159.7 3172.3 3188.6 3208
3230 3254 3279.7 3307.7 3337.9 3371.5 3410.1 3451.7 3498.5 3548.2
3600.8 3659.1 3726.8 3809.9 3904.3 4010.1 4130.1 4268.1 4418 4555.7
4678.6 4795.1 4894.6 4931.1 4796.3 4436.9 3873.1 3155.7 2739.6 2972.7
3547.2 3559.9 2628.6 1748.4 880.6 478.8 332.2 185.6 40.3 21.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4009 3933.6 3863 3800.2 3740.7 3682.9 3626.9 3576.9 3527.1
3480.7 3439 3400.8 3365.5 3336 3308.6 3283.4 3263.1 3244.6 3230.9
3219.6 3211.4 3204.6 3199.2 3194.5 3192.3 3190.1 3187.5 3184.6 3183.1
3181.5 3180.3 3178.7 3178.6 3179.9 3183.9 3192.8 3209.3 3230 3254.8
3280.4 3302.7 3324.9 3344.1 3363.7 3381.2 3396.3 3410.5 3425.2 3441.3
3461.2 3484.1 3510.9 3541.6 3577.3 3615.9 3657.3 3703 3753.4 3809.1
3868.4 3936.3 4006.9 4075 4153.3 4249.6 4365.1 4491.6 4634.4 4794.9
4971.4 5152.4 5330.6 5514.3 5683.1 5812 5864.3 5795.2 5453.3 4799.9
4068.2 3415.3 3142.2 2814.5 2080.9 1347.4 624.9 500.5 376.1 251.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4028 3968.4 3912 3860.8 3812.9 3767 3721.6 3678.8 3639.8
3603.1 3569.3 3537.9 3509 3483 3461.3 3443.4 3429.1 3416.2 3405.9
3398.4 3394.1 3391.5 3391.3 3391.7 3392 3393 3393.8 3395.3 3397.9
3400.8 3405.4 3409.8 3415.6 3422.1 3430.9 3441.9 3457.4 3479.7 3506.3
3535.8 3567.5 3601 3634 3666.3 3698.7 3728.2 3757 3782.8 3808.5
3833.9 3860.4 3890.1 3922.9 3960.5 4002.7 4050.1 4103.9 4164.1 4229.2
4299 4375.6 4457.6 4544.1 4639.9 4739.5 4843.4 4950.7 5064.9 5183.8
5308.7 5436.7 5565.3 5675.2 5726.7 5717.8 5619.9 5425.1 5109.8 4616.2
3943.1 3124.1 2345.4 1785.4 1225.3 671.8 467.7 263.6 62.9 33.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4051.7 4011.7 3974.1 3940.2 3906.6 3877.3 3850.1 3822.4 3795.4
3771.3 3751.3 3734.5 3720.5 3708.5 3699 3691.2 3687.6 3686.8 3689.4
3695.2 3704.5 3714.6 3726 3739.4 3752.6 3766 3778.8 3792 3803.4
3815.2 3826.8 3838 3850.6 3863 3879.1 3896.1 3915 3935.4 3956.9
3979.3 4004.8 4032.3 4062.5 4096.6 4135 4175.8 4219.8 4264.5 4307.2
4347.9 4387 4427.5 4469.9 4516.2 4565.9 4621.2 4680 4740.7 4800.8
4862.2 4921.4 4981.2 5039.6 5094.7 5148.2 5200.9 5240.3 5261.6 5266.5
5242.2 5181.5 5080.9 4927.7 4753.8 4614.2 4535.8 4419.1 4045 3306.1
2334.7 1363.4 406.8 289.7 242.2 198.1 153.8 109.6 83 56.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4076.6 4060.8 4046.9 4034.1 4023.5 4015.7 4008.4 4002.9 3999.1
3998.5 4000.8 4006.5 4014.7 4024.3 4035.8 4050.4 4069.1 4089.8 4113.7
4139.3 4168 4197.3 4225.9 4253.7 4282.2 4311.3 4338.7 4367.3 4396.8
4428.5 4462.3 4496.5 4531.6 4569.3 4611.1 4651.5 4687 4721.1 4749.2
4780.4 4807.6 4837.5 4871.5 4908.1 4944 4980.3 5021.6 5069.9 5118.9
5168.9 5219.2 5269.4 5318.3 5363.7 5404 5443.9 5478.7 5509.9 5538.9
5562.2 5577.9 5585.6 5589.8 5583.1 5564 5530.5 5466.6 5363.3 5187.4
4894.9 4514.6 4151 3872.7 3629.1 3232.5 2537.8 1800.6 1063.3 327.9
232.6 188.9 160.4 131.9 103.6 81.5 61.8 44.3 30.7 17.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4083.3 4092.1 4104.2 4117.5 4133.2 4152.7 4172.9 4194.5 4218.6
4246.1 4278.6 4314.4 4351.7 4391.1 4434.6 4482.2 4531 4583.3 4638.5
4694.6 4752.4 4809.5 4867.7 4924.9 4984.5 5043.1 5104.7 5168.7 5236.5
5307.2 5382.2 5460.5 5543.4 5628.8 5713.6 5790.9 5868 5943.5 6003.2
6049.6 6089.3 6125.1 6162.4 6201.4 6240.2 6278.7 6319.3 6355 6387.1
6415.5 6439.9 6463.2 6484.3 6501.4 6514.2 6525.3 6531.7 6534.5 6525.5
6508.4 6491.1 6468.9 6435.3 6387.9 6310.7 6198.9 6046 5814.8 5474.4
5016.3 4494.7 3993.6 3518.9 3002.2 2255.1 1381.6 641.7 481.1 332
183 157.2 136.5 116.4 96.2 75.6 56.8 38 19.3 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4108.4 4143.8 4183.4 4225 4269.4 4317.4 4370.1 4424.6 4482.6
4546.4 4616.5 4690.7 4768 4848.7 4932.4 5021.2 5115.6 5211.8 5311.5
5412.5 5518.4 5624.4 5736 5845.6 5955.1 6065.8 6178.9 6295.3 6418.4
6539.8 6671.6 6804 6942.3 7075.3 7195.9 7311.3 7408.3 7475.1 7519
7542 7559.7 7588.5 7635 7685.5 7734.6 7779.9 7823.8 7869.7 7914.9
7956.8 7992.2 8020.4 8041.4 8053.8 8059.1 8055.1 8043.3 8024.3 7994.8
7950.3 7897.2 7834.3 7754.3 7659.3 7542 7387.3 7192 6958 6685.4
6337.8 5899.6 5401.4 4816 4192.4 3504.4 2746.4 1901 1083.2 542.3
376 219.1 179.2 152.1 126.2 98.7 72.6 51.9 31.3 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4133.5 4195.1 4262.1 4334.5 4411.9 4492.9 4580.9 4675.3 4774.8
4880.2 4994.3 5114.9 5245.4 5380.8 5522.2 5669.5 5824.4 5980 6139.2
6301.9 6466 6629.7 6792.2 6952.8 7108.8 7258.9 7412.9 7562.3 7712.4
7869.7 8034.8 8196.7 8350 8489 8613.5 8705.9 8755.1 8769.5 8769.5
8768.2 8778 8796.3 8822.6 8858.6 8902.5 8948.4 8992.3 9029.7 9061.1
9082.7 9095.8 9103.7 9106.3 9101.1 9086 9059.8 9025.1 8973.3 8910.4
8837.6 8752.4 8649.5 8527.6 8390.7 8228.1 8040.7 7833.6 7586.5 7296.9
6966.6 6591 6183.1 5710.4 5176.4 4591.5 3963.9 3261.1 2509.7 1792
1095.9 556.5 368 190 149.2 114.8 86.6 61.9 50 38.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4154.9 4238.8 4330.7 4433 4540.7 4657.3 4782.7 4915.1 5059.3
5212.4 5375.5 5548.7 5733.2 5928.7 6129.1 6340 6554.3 6774.5 6990.8
7203.8 7413.5 7612.1 7811.3 7998.8 8182.3 8363.1 8547.3 8734.7 8914.3
9091.9 9278 9441.9 9594.6 9719.8 9801.7 9827.2 9816.8 9778.1 9735.5
9713.2 9714.5 9730.2 9751.2 9768.9 9780.7 9782.7 9776.8 9763 9743.3
9716.5 9685 9646.4 9599.8 9545.4 9483.2 9405.8 9310.8 9197.4 9072.9
8937.2 8789.1 8624 8433.3 8205.2 7945 7655.3 7345.4 7008.5 6646.1
6252.2 5842.2 5430 5004.8 4563.5 4078.6 3525.9 2825.6 1928.5 1105
543.5 411.9 283.6 244 211.3 179.7 145.8 105.9 58.3 44.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4172 4274.4 4387.4 4511 4648.1 4795.3 4952.9 5122.4 5301.9
5495.6 5706.3 5925.8 6161.3 6406.4 6661.2 6924.6 7195.9 7466.6 7729.4
7982.4 8225.5 8455.6 8677.7 8891.4 9104.4 9317.4 9521.8 9706 9881.6
10053.3 10228.3 10388.2 10501 10556 10546.8 10493.1 10400 10317.5 10267.6
10239.5 10223.7 10207.3 10189 10168.7 10141.8 10109.7 10071 10022.5 9963.6
9895.4 9815.4 9725 9633.2 9536.3 9428.8 9304.3 9156.8 8985.7 8794.4
8576.8 8327.8 8056.4 7765.4 7436.5 7074 6674.9 6270.2 5858.2 5464.7
5085.7 4693 4257.2 3817.1 3347.4 2759.3 2139.4 1622 1195.8 860.5
656.6 453.4 250.2 205.2 165 118.3 86.6 62.6 40.7 18.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4184.7 4297.8 4424.8 4564.3 4717.1 4886.1 5064.5 5255.5 5465.4
5689 5930.4 6180.6 6454.8 6738.5 7029.5 7336.2 7644.2 7946.3 8236.7
8517.2 8781.9 9028.3 9274.8 9510 9738.1 9938 10115.6 10271.6 10426.9
10603.2 10764.4 10880.4 10932.8 10914.5 10827.3 10705.4 10581.6 10501.6 10457
10430.8 10408.5 10385 10354.2 10316.1 10263.7 10200.1 10128.7 10052 9976
9896 9812.2 9708.6 9585.4 9437.9 9264.9 9072.9 8854.7 8599.1 8319.2
8013.2 7662.6 7249.7 6777.8 6253.8 5749.3 5274.9 4837.5 4454.6 4105.2
3763.5 3332.7 2717.6 1970.7 1266.2 736 575.9 418.2 260.4 216.3
186.5 161.6 141.6 125.8 106.4 85.4 67.3 49.9 32.6 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4084.4 4189.2 4306.2 4436.2 4581.7 4738.8 4913.7 5100.6 5302.5 5520.2
5753.5 6006.6 6269.6 6557 6859.7 7169.7 7485.6 7802.2 8112.8 8416.2
8705.9 8982.5 9234.1 9479.9 9707.3 9924.9 10112.3 10276.8 10424.9 10580.9
10769 10923 11035.1 11072.4 11035.7 10932.2 10797.8 10679.9 10613.7 10575
10544.9 10510.8 10468.2 10415.1 10350.9 10272.2 10185.1 10094 10000.9 9906.5
9805.6 9694.2 9567.7 9426.8 9261 9079.5 8867.1 8627.9 8355.9 8066.9
7720.2 7294.9 6790.9 6220.4 5642.3 5101.4 4641.3 4281.5 3994.5 3703.2
3246.8 2533.8 1682.9 943.9 716.3 493.5 270.8 228.2 198.9 178.1
160 142.9 126.6 109.7 93.1 76 58.6 41.1 23.6 11
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
